How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | G: | 3.63 |
| M: | 3.38 | Center Distance (in): | 5.25 in |
| AB: | 6.76 | AG: | 10.5 |
| AE2: | 0.97 | V: | 4.26 in |
| D: | 4.88 | P: | 4.62 in |
| I: | 7.5 in | AF: | 0.38 |
| LL: | 5.25 in | H: | 0.53 in |
| L: | 10.88 in | AA: | 15.19 |
| U: | 1.25 in |
Technical Specifications
| Gear Type: | Worm | Assembly: | Y-1 |
| Input Style: | Solid Shaft | Ratio Range: | 25:1 |
| Bore Code: | 35 | Ratio: | 25:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Output RPM: | 70.0 | Housing Material: | Cast Iron |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Model Code: | 52Y | Input HP @ 1750 RPM: | 9.38 |
| Output Diameter (in): | 2.188 in | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Series Code: | OE |
| Output Key: | 1/2 X 3.38 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7221 in/lbs |

