How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| G: | 3.63 | H: | 0.53 in |
| I: | 7.5 in | U: | 1.25 in |
| L: | 10.88 in | AA: | 15.19 |
| AE2: | 0.97 | D: | 4.88 |
| T: | 2.188 | P: | 4.62 in |
| LL: | 5.25 in | V: | 4.26 in |
| AF: | 0.38 | AG: | 10.5 |
| M: | 3.38 |
Technical Specifications
| Model Code: | 52Y | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 6.29 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Style: | Solid Shaft |
| Input Diameter (in): | 1.25 in | Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Output RPM: | 43.8 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.188 in |
| Assembly: | Y-1 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 7159 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

