How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | LL: | 5.25 in |
| G: | 3.63 | AB: | 6.76 |
| AE2: | 0.97 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | T: | 2.188 |
| AA: | 15.19 | V: | 4.26 in |
| H: | 0.53 in | L: | 10.88 in |
| M: | 3.38 | U: | 1.25 in |
| AF: | 0.38 | AG: | 10.5 |
| P: | 4.62 in |
Technical Specifications
| Bore Code: | 35 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio: | 5:1 | Input Style: | Solid Shaft |
| Output Shaft Direction: | 1 | Assembly: | Y-1 |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 2.188 in |
| Series Code: | OE | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 28.2 |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Model Code: | 52Y |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output RPM: | 341 | Center Distance (in): | 5.25 |
| Ratio Range: | 5:1 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |
| Output Torque Rating (in-lb): | 4953 in/lbs |

