How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | P: | 4.62 in |
| I: | 7.5 in | AF: | 0.38 |
| U: | 1.25 in | T: | 2.188 |
| M: | 3.38 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| D: | 4.88 | G: | 3.63 |
| LL: | 5.25 in | V: | 4.26 in |
| AG: | 10.5 | AB: | 6.76 |
| L: | 10.88 in |
Technical Specifications
| Output Diameter (in): | 2.188 in | Series Code: | OE |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52Y | Bore Code: | 35 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio: | 5:1 | Assembly: | Y-1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Service Factor: | 1 | Output RPM: | 341 |
| Input Style: | Solid Shaft | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 28.2 | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Output Torque Rating (in-lb): | 4953 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

