How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | AG: | 10.5 |
| T: | 2.188 | U: | 1.25 in |
| LL: | 5.25 in | I: | 7.5 in |
| L: | 10.88 in | AB: | 6.76 |
| H: | 0.53 in | G: | 3.63 |
| P: | 4.62 in | AF: | 0.38 |
| D: | 4.88 | AE2: | 0.97 |
| M: | 3.38 |
Technical Specifications
| Series Code: | OE | Assembly: | Y-1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Output RPM: | 35.0 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Output Shaft Direction: | 1 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio: | 50:1 | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 50:1 | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 5.14 |
| Model Code: | 52Y | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Output Torque Rating (in-lb): | 6950 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

