How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | D: | 4.88 |
| M: | 3.38 | I: | 7.5 in |
| AE2: | 0.97 | AG: | 10.5 |
| H: | 0.53 in | L: | 10.88 in |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| U: | 1.25 in | T: | 2.188 |
| LL: | 5.25 in | G: | 3.63 |
| V: | 4.26 in | AF: | 0.38 |
| AA: | 15.19 |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Output RPM: | 35.0 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Model Code: | 52Y | Output Shaft Assembly Code: | 1 |
| Series Code: | OE | Ratio: | 50:1 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 5.14 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.188 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Assembly: | Y-1 | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 6950 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

