How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | I: | 7.5 in |
| AG: | 10.5 | P: | 4.62 in |
| L: | 10.88 in | M: | 3.38 |
| T: | 2.188 | H: | 0.53 in |
| AE2: | 0.97 | LL: | 5.25 in |
| G: | 3.63 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| U: | 1.25 in | AB: | 6.76 |
| D: | 4.88 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Ratio Range: | 50:1 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input Style: | Solid Shaft |
| Series Code: | OE | Model Code: | 52Y |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 35 |
| Input HP @ 1750 RPM: | 5.14 | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Output RPM: | 35.0 |
| Ratio: | 50:1 | Series: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | Y-1 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 6950 in/lbs |

