How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | AF: | 0.38 |
| L: | 10.88 in | P: | 4.62 in |
| V: | 4.26 in | I: | 7.5 in |
| M: | 3.38 | AE2: | 0.97 |
| LL: | 5.25 in | G: | 3.63 |
| AB: | 6.76 | AA: | 15.19 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| AG: | 10.5 | D: | 4.88 |
| U: | 1.25 in |
Technical Specifications
| Ratio Range: | 50:1 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 5.14 | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Gear Type: | Worm |
| Output RPM: | 35.0 | Center Distance (in): | 5.25 |
| Input Style: | Solid Shaft | Ratio: | 50:1 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Model Code: | 52Y | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Assembly: | Y-1 |
| Output Diameter (in): | 2.188 in | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 35 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 6950 in/lbs |

