How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | LL: | 5.25 in |
| M: | 3.38 | AA: | 15.19 |
| D: | 4.88 | G: | 3.63 |
| V: | 4.26 in | AE2: | 0.97 |
| U: | 1.25 in | AB: | 6.76 |
| AG: | 10.5 | AF: | 0.38 |
| I: | 7.5 in | L: | 10.88 in |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
| P: | 4.62 in |
Technical Specifications
| Input HP @ 1750 RPM: | 4.27 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 60:1 | Input Keyway: | 1/4 X 3.00 in |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.188 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Bore Code: | 35 |
| Ratio Range: | 60:1 | Input Style: | Solid Shaft |
| Model Code: | 52Y | Assembly: | Y-1 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Output Key: | 1/2 X 3.38 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 6598 in/lbs |

