How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | P: | 4.62 in |
| AG: | 10.5 | D: | 4.88 |
| M: | 3.38 | AB: | 6.76 |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| U: | 1.25 in | AF: | 0.38 |
| V: | 4.26 in | LL: | 5.25 in |
| T: | 2.188 | H: | 0.53 in |
| AA: | 15.19 | I: | 7.5 in |
| G: | 3.63 |
Technical Specifications
| Housing Material: | Cast Iron | Input Style: | Solid Shaft |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Series Code: | OE | Ratio Range: | 60:1 |
| Ratio: | 60:1 | Output Diameter (in): | 2.188 in |
| No. of Gear Reductions: | Single | Model Code: | 52Y |
| Center Distance (in): | 5.25 | Reducer: | Worm - Right Angle |
| Assembly: | Y-1 | Bore Code: | 35 |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Input HP @ 1750 RPM: | 4.27 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 6598 in/lbs |

