How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | L: | 10.88 in |
| AE2: | 0.97 | AF: | 0.38 |
| V: | 4.26 in | T: | 2.188 |
| D: | 4.88 | AB: | 6.76 |
| AA: | 15.19 | U: | 1.25 in |
| I: | 7.5 in | AG: | 10.5 |
| H: | 0.53 in | G: | 3.63 |
| M: | 3.38 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input HP @ 1750 RPM: | 4.27 | Bore Code: | 35 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Assembly: | Y-1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.188 in | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Ratio Range: | 60:1 |
| Output Shaft Assembly Code: | 1 | Input Style: | Solid Shaft |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Series Code: | OE | Input Diameter (in): | 1.25 in |
| Output RPM: | 29.2 | Model Code: | 52Y |
| Ratio: | 60:1 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 6598 in/lbs |

