How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | H: | 0.53 in |
| AF: | 0.38 | T: | 2.188 |
| I: | 7.5 in | L: | 10.88 in |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AE2: | 0.97 | D: | 4.88 |
| U: | 1.25 in | AG: | 10.5 |
| LL: | 5.25 in | AA: | 15.19 |
| M: | 3.38 | AB: | 6.76 |
| G: | 3.63 |
Technical Specifications
| Output Shaft: | Hollow Bore | Bore Code: | 35 |
| Output Diameter (in): | 2.188 in | Model Code: | 52Y |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Assembly: | Y-1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 24 |
| Product Type: | Right Angle | Output RPM: | 233 |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Ratio: | 7.5:1 |
| Series Code: | OE | Output Torque Rating (in-lb): | 6125 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

