How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | D: | 4.88 |
| H: | 0.53 in | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| M: | 3.38 | AE2: | 0.97 |
| AA: | 15.19 | V: | 4.26 in |
| P: | 4.62 in | L: | 10.88 in |
| U: | 1.25 in | AG: | 10.5 |
| G: | 3.63 | I: | 7.5 in |
| AB: | 6.76 |
Technical Specifications
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2.188 in |
| Bore Code: | 35 | Housing Material: | Cast Iron |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 24 |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Assembly: | Y-1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output RPM: | 233 |
| Output Key: | 1/2 X 3.38 | Model Code: | 52Y |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Ratio: | 7.5:1 |
| Output Shaft Assembly Code: | 1 | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |
| Output Torque Rating (in-lb): | 6125 in/lbs |

