How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | T: | 2.188 |
| AG: | 10.5 | I: | 7.5 in |
| U: | 1.25 in | AE2: | 0.97 |
| L: | 10.88 in | V: | 4.26 in |
| AB: | 6.76 | P: | 4.62 in |
| M: | 3.38 | H: | 0.53 in |
| AF: | 0.38 | AA: | 15.19 |
| G: | 3.63 | D: | 4.88 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input Diameter (in): | 1.25 in | Ratio Range: | 80:1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 2.91 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Bore Code: | 35 | No. of Gear Reductions: | Single |
| Ratio: | 80:1 | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Assembly: | Y-1 | Model Code: | 52Y |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output RPM: | 21.9 | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 2.188 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 5478 in/lbs |

