How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | G: | 3.63 |
| M: | 3.38 | AG: | 10.5 |
| LL: | 5.25 in | D: | 4.88 |
| AA: | 15.19 | I: | 7.5 in |
| L: | 10.88 in | H: | 0.53 in |
| U: | 1.25 in | V: | 4.26 in |
| P: | 4.62 in | AF: | 0.38 |
| AB: | 6.76 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Output Diameter (in): | 2.188 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Assembly: | Y-1 |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 1 |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.91 |
| Center Distance (in): | 5.25 | Output RPM: | 21.9 |
| Model Code: | 52Y | Series Code: | OE |
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 35 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Output Torque Rating (in-lb): | 5478 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

