How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | P: | 4.62 in |
| G: | 3.63 | M: | 3.38 |
| AB: | 6.76 | H: | 0.53 in |
| I: | 7.5 in | AA: | 15.19 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | LL: | 5.25 in |
| AF: | 0.38 | U: | 1.25 in |
| T: | 2.25 | D: | 4.88 |
| AG: | 10.5 |
Technical Specifications
| Output RPM: | 175 | Model Code: | 52Y |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2.250 in | Bore Code: | 36 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 10:1 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 19.4 |
| Ratio Range: | 10:1 | Input Style: | Solid Shaft |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Assembly: | Y-1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Output Torque Rating (in-lb): | 6508 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

