How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AB: | 6.76 |
| T: | 2.25 | AA: | 15.19 |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| D: | 4.88 | LL: | 5.25 in |
| I: | 7.5 in | U: | 1.25 in |
| AF: | 0.38 | AE2: | 0.97 |
| G: | 3.63 | P: | 4.62 in |
| M: | 3.38 | AG: | 10.5 |
| H: | 0.53 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Bore Code: | 36 |
| Gear Type: | Worm | Output RPM: | 117 |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 14.3 |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Model Code: | 52Y | Output Key: | 1/2 X 3.00 |
| Output Diameter (in): | 2.250 in | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Assembly: | Y-1 |
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 7012 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

