How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | AE2: | 0.97 |
| H: | 0.53 in | L: | 10.88 in |
| LL: | 5.25 in | I: | 7.5 in |
| AG: | 10.5 | V: | 4.26 in |
| D: | 4.88 | AF: | 0.38 |
| M: | 3.38 | AB: | 6.76 |
| AA: | 15.19 | G: | 3.63 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| U: | 1.25 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Model Code: | 52Y |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 14.3 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Product Type: | Right Angle |
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output RPM: | 117 | Assembly: | Y-1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 15:1 | Output Diameter (in): | 2.250 in |
| Series Code: | OE | Output Key: | 1/2 X 3.00 |
| Bore Code: | 36 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7012 in/lbs |

