How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | L: | 10.88 in |
| LL: | 5.25 in | T: | 2.25 |
| AF: | 0.38 | U: | 1.25 in |
| AA: | 15.19 | AE2: | 0.97 |
| AB: | 6.76 | G: | 3.63 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| D: | 4.88 | H: | 0.53 in |
| AG: | 10.5 | V: | 4.26 in |
| M: | 3.38 |
Technical Specifications
| Ratio Range: | 20:1 | Model Code: | 52Y |
| Input Style: | Solid Shaft | Series Code: | OE |
| Output Shaft Direction: | 1 | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 11.3 |
| Service Factor: | 1 | Assembly: | Y-1 |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 36 | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 2.250 in |
| Input RPM: | 1,750 | Ratio: | 20:1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.00 | Output RPM: | 87.5 |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7174 in/lbs |

