How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 4.88 | AE2: | 0.97 |
| LL: | 5.25 in | G: | 3.63 |
| L: | 10.88 in | AF: | 0.38 |
| AA: | 15.19 | P: | 4.62 in |
| T: | 2.25 | U: | 1.25 in |
| I: | 7.5 in | AB: | 6.76 |
| H: | 0.53 in | AG: | 10.5 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| M: | 3.38 |
Technical Specifications
| Gear Type: | Worm | Ratio Range: | 20:1 |
| Input Style: | Solid Shaft | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Ratio: | 20:1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Model Code: | 52Y | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 11.3 | Output Shaft Assembly Code: | 1 |
| Assembly: | Y-1 | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.00 | Product Type: | Right Angle |
| Bore Code: | 36 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2.250 in | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 7174 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

