How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | LL: | 5.25 in |
| H: | 0.53 in | D: | 4.88 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| L: | 10.88 in | AA: | 15.19 |
| AB: | 6.76 | T: | 2.25 |
| AE2: | 0.97 | I: | 7.5 in |
| M: | 3.38 | U: | 1.25 in |
| V: | 4.26 in | AG: | 10.5 |
| AF: | 0.38 |
Technical Specifications
| Input Style: | Solid Shaft | Output Key: | 1/2 X 3.00 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 11.3 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Ratio: | 20:1 |
| Product Type: | Right Angle | Model Code: | 52Y |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Assembly: | Y-1 | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 2.250 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Bore Code: | 36 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 7174 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

