How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| T: | 2.25 | I: | 7.5 in |
| D: | 4.88 | AE2: | 0.97 |
| P: | 4.62 in | LL: | 5.25 in |
| U: | 1.25 in | AF: | 0.38 |
| AA: | 15.19 | AG: | 10.5 |
| V: | 4.26 in | G: | 3.63 |
| L: | 10.88 in | M: | 3.38 |
| H: | 0.53 in |
Technical Specifications
| Input Style: | Solid Shaft | Output RPM: | 70.0 |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Series Code: | OE | Output Key: | 1/2 X 3.00 |
| Bore Code: | 36 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Model Code: | 52Y |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 25:1 | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 1.25 in | Product Type: | Right Angle |
| Output Diameter (in): | 2.250 in | Gear Type: | Worm |
| Assembly: | Y-1 | Center Distance (in): | 5.25 |
| Input HP @ 1750 RPM: | 9.38 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7221 in/lbs |

