How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | U: | 1.25 in |
| D: | 4.88 | AA: | 15.19 |
| I: | 7.5 in | AG: | 10.5 |
| V: | 4.26 in | LL: | 5.25 in |
| AB: | 6.76 | L: | 10.88 in |
| P: | 4.62 in | AE2: | 0.97 |
| G: | 3.63 | H: | 0.53 in |
| M: | 3.38 |
Technical Specifications
| Series Code: | OE | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 9.38 |
| Housing Material: | Cast Iron | Assembly: | Y-1 |
| Ratio: | 25:1 | Shaft Seal Material: | Viton |
| Ratio Range: | 25:1 | Input Keyway: | 1/4 X 3.00 in |
| Gear Type: | Worm | Model Code: | 52Y |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Input Diameter (in): | 1.25 in |
| Output RPM: | 70.0 | Output Diameter (in): | 2.250 in |
| Bore Code: | 36 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.00 | Output Torque Rating (in-lb): | 7221 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

