How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.63 | D: | 4.88 |
| Center Distance (in): | 5.25 in | AE2: | 0.97 |
| M: | 3.38 | U: | 1.25 in |
| AA: | 15.19 | P: | 4.62 in |
| T: | 2.25 | LL: | 5.25 in |
| AG: | 10.5 | V: | 4.26 in |
| AF: | 0.38 | I: | 7.5 in |
| L: | 10.88 in | AB: | 6.76 |
| H: | 0.53 in |
Technical Specifications
| Ratio: | 30:1 | Model Code: | 52Y |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 8.04 | Bore Code: | 36 |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 1/2 X 3.00 |
| Assembly: | Y-1 | Input Style: | Solid Shaft |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Series Code: | OE | Output RPM: | 58.3 |
| Center Distance (in): | 5.25 | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Output Diameter (in): | 2.250 in | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7235 in/lbs |

