How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AB: | 6.76 |
| AG: | 10.5 | U: | 1.25 in |
| V: | 4.26 in | D: | 4.88 |
| AA: | 15.19 | AF: | 0.38 |
| H: | 0.53 in | AE2: | 0.97 |
| T: | 2.25 | I: | 7.5 in |
| G: | 3.63 | LL: | 5.25 in |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
| M: | 3.38 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Bore Code: | 36 |
| Input HP @ 1750 RPM: | 8.04 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Diameter (in): | 2.250 in |
| Output Key: | 1/2 X 3.00 | Output Shaft Direction: | 1 |
| Ratio: | 30:1 | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 58.3 | Assembly: | Y-1 |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Model Code: | 52Y |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Series Code: | OE | Output Torque Rating (in-lb): | 7235 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

