How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AG: | 10.5 |
| AE2: | 0.97 | H: | 0.53 in |
| AA: | 15.19 | P: | 4.62 in |
| AB: | 6.76 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | M: | 3.38 |
| V: | 4.26 in | L: | 10.88 in |
| D: | 4.88 | AF: | 0.38 |
| G: | 3.63 | U: | 1.25 in |
| T: | 2.25 |
Technical Specifications
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Key: | 1/2 X 3.00 |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Model Code: | 52Y |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Output Diameter (in): | 2.250 in | Ratio Range: | 40:1 |
| Assembly: | Y-1 | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 6.29 |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 36 |
| Gear Type: | Worm | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7159 in/lbs |

