How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | M: | 3.38 |
| L: | 10.88 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| T: | 2.25 | V: | 4.26 in |
| AA: | 15.19 | G: | 3.63 |
| U: | 1.25 in | H: | 0.53 in |
| LL: | 5.25 in | AG: | 10.5 |
| AF: | 0.38 | D: | 4.88 |
| AE2: | 0.97 |
Technical Specifications
| Input Style: | Solid Shaft | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| Output Diameter (in): | 2.250 in | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 5:1 | Assembly: | Y-1 |
| Output Key: | 1/2 X 3.00 | Input Keyway: | 1/4 X 3.00 in |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 341 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 28.2 |
| Output Shaft Assembly Code: | 1 | Model Code: | 52Y |
| Output Shaft: | Hollow Bore | Series Code: | OE |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Bore Code: | 36 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output Torque Rating (in-lb): | 4953 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

