How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | U: | 1.25 in |
| L: | 10.88 in | D: | 4.88 |
| AF: | 0.38 | I: | 7.5 in |
| M: | 3.38 | AE2: | 0.97 |
| AG: | 10.5 | V: | 4.26 in |
| LL: | 5.25 in | P: | 4.62 in |
| AA: | 15.19 | AB: | 6.76 |
| T: | 2.25 | G: | 3.63 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Assembly: | Y-1 | Reducer: | Worm - Right Angle |
| Input Style: | Solid Shaft | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.250 in | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.00 | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Series Code: | OE | Service Factor: | 1 |
| Model Code: | 52Y | Input Diameter (in): | 1.25 in |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input HP @ 1750 RPM: | 5.14 | Bore Code: | 36 |
| Output RPM: | 35.0 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 50:1 | Output Torque Rating (in-lb): | 6950 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

