How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | G: | 3.63 |
| T: | 2.25 | AB: | 6.76 |
| M: | 3.38 | H: | 0.53 in |
| V: | 4.26 in | L: | 10.88 in |
| AE2: | 0.97 | AA: | 15.19 |
| U: | 1.25 in | D: | 4.88 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| AG: | 10.5 | P: | 4.62 in |
| AF: | 0.38 |
Technical Specifications
| Output RPM: | 35.0 | Model Code: | 52Y |
| Bore Code: | 36 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.250 in |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Input Style: | Solid Shaft | Input Diameter (in): | 1.25 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Assembly: | Y-1 | Gear Type: | Worm |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 5.14 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 6950 in/lbs |

