How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | AB: | 6.76 |
| AE2: | 0.97 | L: | 10.88 in |
| H: | 0.53 in | U: | 1.25 in |
| V: | 4.26 in | M: | 3.38 |
| AG: | 10.5 | D: | 4.88 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| LL: | 5.25 in | P: | 4.62 in |
| AA: | 15.19 | AF: | 0.38 |
| I: | 7.5 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output RPM: | 35.0 | Output Shaft Assembly Code: | 1 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 36 |
| Input HP @ 1750 RPM: | 5.14 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Assembly: | Y-1 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.00 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.250 in |
| Ratio Range: | 50:1 | Series Code: | OE |
| Ratio: | 50:1 | No. of Gear Reductions: | Single |
| Model Code: | 52Y | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Service Factor: | 1 |
| Input Style: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 6950 in/lbs |

