How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | AF: | 0.38 |
| AG: | 10.5 | M: | 3.38 |
| V: | 4.26 in | L: | 10.88 in |
| P: | 4.62 in | LL: | 5.25 in |
| AB: | 6.76 | G: | 3.63 |
| H: | 0.53 in | I: | 7.5 in |
| U: | 1.25 in | AE2: | 0.97 |
| D: | 4.88 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.250 in |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.00 |
| Model Code: | 52Y | Output RPM: | 233 |
| Assembly: | Y-1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Ratio: | 7.5:1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 24 |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Bore Code: | 36 | Output Torque Rating (in-lb): | 6125 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

