How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | U: | 1.25 in |
| LL: | 5.25 in | L: | 10.88 in |
| AB: | 6.76 | T: | 2.25 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| D: | 4.88 | V: | 4.26 in |
| AF: | 0.38 | AE2: | 0.97 |
| I: | 7.5 in | M: | 3.38 |
| G: | 3.63 | AG: | 10.5 |
| H: | 0.53 in |
Technical Specifications
| Ratio: | 7.5:1 | Center Distance (in): | 5.25 |
| Bore Code: | 36 | Series: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.250 in |
| Assembly: | Y-1 | Output Key: | 1/2 X 3.00 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 24 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Style: | Solid Shaft | Input Diameter (in): | 1.25 in |
| Output Shaft: | Hollow Bore | Model Code: | 52Y |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |
| Output Torque Rating (in-lb): | 6125 in/lbs |

