How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | D: | 4.88 |
| AF: | 0.38 | T: | 2.25 |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | U: | 1.25 in |
| AE2: | 0.97 | M: | 3.38 |
| V: | 4.26 in | L: | 10.88 in |
| AG: | 10.5 | H: | 0.53 in |
| I: | 7.5 in | LL: | 5.25 in |
| AB: | 6.76 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Assembly: | Y-1 | Ratio Range: | 7.5:1 |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Input HP @ 1750 RPM: | 24 | Input RPM: | 1,750 |
| Output RPM: | 233 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.250 in | Output Key: | 1/2 X 3.00 |
| Ratio: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Model Code: | 52Y |
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 36 |
| Series Code: | OE | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Output Torque Rating (in-lb): | 6125 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

