How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | LL: | 5.25 in |
| P: | 4.62 in | H: | 0.53 in |
| L: | 10.88 in | V: | 4.26 in |
| AB: | 6.76 | AA: | 15.19 |
| AE2: | 0.97 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | M: | 3.38 |
| D: | 4.88 | T: | 2.25 |
| U: | 1.25 in | AF: | 0.38 |
| G: | 3.63 |
Technical Specifications
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 2.91 |
| Input RPM: | 1,750 | Input Style: | Solid Shaft |
| Housing Material: | Cast Iron | Bore Code: | 36 |
| Output Key: | 1/2 X 3.00 | Model Code: | 52Y |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Assembly: | Y-1 |
| Output RPM: | 21.9 | Output Shaft Direction: | 1 |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Service Factor: | 1 | Output Diameter (in): | 2.250 in |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Product Type: | Right Angle | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 5478 in/lbs |

