How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | LL: | 5.25 in |
| T: | 2.438 | I: | 7.5 in |
| G: | 3.63 | D: | 4.88 |
| AG: | 10.5 | H: | 0.53 in |
| P: | 4.62 in | AE2: | 0.97 |
| U: | 1.25 in | L: | 10.88 in |
| AB: | 6.76 | M: | 3.38 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 |
Technical Specifications
| No. of Gear Reductions: | Single | Assembly: | Y-1 |
| Output Diameter (in): | 2.438 in | Bore Code: | 39 |
| Input Keyway: | 1/4 X 3.00 in | Model Code: | 52Y |
| Series Code: | OE | Ratio Range: | 10:1 |
| Housing Material: | Cast Iron | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 19.4 |
| Output RPM: | 175 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |
| Output Torque Rating (in-lb): | 6508 in/lbs |

