How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AF: | 0.38 |
| M: | 3.38 | AG: | 10.5 |
| D: | 4.88 | U: | 1.25 in |
| Center Distance (in): | 5.25 in | AA: | 15.19 |
| G: | 3.63 | L: | 10.88 in |
| H: | 0.53 in | AB: | 6.76 |
| T: | 2.438 | V: | 4.26 in |
| LL: | 5.25 in | P: | 4.62 in |
| I: | 7.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | Assembly: | Y-1 |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Gear Type: | Worm |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Diameter (in): | 2.438 in | Output RPM: | 175 |
| Bore Code: | 39 | Input Keyway: | 1/4 X 3.00 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 1 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 19.4 | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Model Code: | 52Y | Output Torque Rating (in-lb): | 6508 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

