How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AA: | 15.19 |
| V: | 4.26 in | M: | 3.38 |
| LL: | 5.25 in | T: | 2.438 |
| U: | 1.25 in | AF: | 0.38 |
| G: | 3.63 | D: | 4.88 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AE2: | 0.97 |
| I: | 7.5 in | L: | 10.88 in |
| H: | 0.53 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Center Distance (in): | 5.25 | Input Style: | Solid Shaft |
| Gear Type: | Worm | Output Diameter (in): | 2.438 in |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 2.07 | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 100:1 to 250:1 |
| Output RPM: | 17.5 | Bore Code: | 39 |
| Ratio: | 100:1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | No. of Gear Reductions: | Single |
| Model Code: | 52Y | Input RPM: | 1,750 |
| Assembly: | Y-1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Series Code: | OE | Output Torque Rating (in-lb): | 4646 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

