How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AB: | 6.76 |
| U: | 1.25 in | LL: | 5.25 in |
| V: | 4.26 in | AA: | 15.19 |
| T: | 2.438 | M: | 3.38 |
| I: | 7.5 in | AG: | 10.5 |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| G: | 3.63 | H: | 0.53 in |
| P: | 4.62 in | L: | 10.88 in |
| AE2: | 0.97 |
Technical Specifications
| Input Style: | Solid Shaft | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Input Keyway: | 1/4 X 3.00 in |
| Output RPM: | 117 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 14.3 | Product Type: | Right Angle |
| Output Key: | 5/8 X 4.00 | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Input RPM: | 1,750 | Assembly: | Y-1 |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Bore Code: | 39 | Output Diameter (in): | 2.438 in |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Model Code: | 52Y | Output Torque Rating (in-lb): | 7012 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

