How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | AB: | 6.76 |
| U: | 1.25 in | G: | 3.63 |
| T: | 2.438 | H: | 0.53 in |
| M: | 3.38 | I: | 7.5 in |
| AG: | 10.5 | AA: | 15.19 |
| D: | 4.88 | P: | 4.62 in |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| AF: | 0.38 | V: | 4.26 in |
| LL: | 5.25 in |
Technical Specifications
| Series Code: | OE | Center Distance (in): | 5.25 |
| Input Style: | Solid Shaft | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 14.3 | Ratio: | 15:1 |
| Output RPM: | 117 | Ratio Range: | 15:1 |
| No. of Gear Reductions: | Single | Model Code: | 52Y |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.438 in |
| Assembly: | Y-1 | Output Key: | 5/8 X 4.00 |
| Bore Code: | 39 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 3.00 in | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Output Torque Rating (in-lb): | 7012 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

