How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | D: | 4.88 |
| AA: | 15.19 | T: | 2.438 |
| V: | 4.26 in | I: | 7.5 in |
| P: | 4.62 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| AE2: | 0.97 | LL: | 5.25 in |
| U: | 1.25 in | H: | 0.53 in |
| M: | 3.38 | AG: | 10.5 |
| G: | 3.63 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Output Key: | 5/8 X 4.00 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | Y-1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 9.38 |
| Input Style: | Solid Shaft | Ratio Range: | 25:1 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | Output Diameter (in): | 2.438 in |
| Bore Code: | 39 | Gear Type: | Worm |
| Model Code: | 52Y | No. of Gear Reductions: | Single |
| Series Code: | OE | Ratio: | 25:1 |
| Output RPM: | 70.0 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7221 in/lbs |

