How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.38 | I: | 7.5 in |
| AB: | 6.76 | T: | 2.438 |
| P: | 4.62 in | H: | 0.53 in |
| AA: | 15.19 | D: | 4.88 |
| LL: | 5.25 in | AF: | 0.38 |
| L: | 10.88 in | U: | 1.25 in |
| AG: | 10.5 | V: | 4.26 in |
| G: | 3.63 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 5/8 X 4.00 |
| Bore Code: | 39 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Output Diameter (in): | 2.438 in |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.29 | Ratio: | 40:1 |
| Model Code: | 52Y | Assembly: | Y-1 |
| Input Style: | Solid Shaft | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 40:1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output RPM: | 43.8 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 7159 in/lbs |

