How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | T: | 2.438 |
| M: | 3.38 | AE2: | 0.97 |
| AB: | 6.76 | P: | 4.62 in |
| AG: | 10.5 | L: | 10.88 in |
| U: | 1.25 in | G: | 3.63 |
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| D: | 4.88 | LL: | 5.25 in |
| AF: | 0.38 | I: | 7.5 in |
| AA: | 15.19 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Model Code: | 52Y | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Diameter (in): | 2.438 in |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Bore Code: | 39 | Assembly: | Y-1 |
| Center Distance (in): | 5.25 | Output RPM: | 341 |
| Output Shaft: | Hollow Bore | Ratio: | 5:1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 28.2 | Reducer: | Worm - Right Angle |
| Ratio Range: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Input Style: | Solid Shaft | Output Key: | 5/8 X 4.00 |
| Series Code: | OE | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |
| Output Torque Rating (in-lb): | 4953 in/lbs |

