How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | D: | 4.88 |
| H: | 0.53 in | AB: | 6.76 |
| P: | 4.62 in | U: | 1.25 in |
| M: | 3.38 | V: | 4.26 in |
| L: | 10.88 in | AG: | 10.5 |
| AA: | 15.19 | I: | 7.5 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
| AF: | 0.38 | G: | 3.63 |
| T: | 2.438 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Output Shaft: | Hollow Bore |
| Ratio: | 50:1 | Series Code: | OE |
| Input HP @ 1750 RPM: | 5.14 | Output Key: | 5/8 X 4.00 |
| Input Style: | Solid Shaft | Gear Type: | Worm |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Input Diameter (in): | 1.25 in | Reducer: | Worm - Right Angle |
| Assembly: | Y-1 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Model Code: | 52Y |
| Bore Code: | 39 | Output Diameter (in): | 2.438 in |
| Ratio Range: | 50:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Output RPM: | 35.0 | Output Torque Rating (in-lb): | 6950 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

