How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AA: | 15.19 |
| P: | 4.62 in | I: | 7.5 in |
| AF: | 0.38 | Center Distance (in): | 5.25 in |
| M: | 3.38 | LL: | 5.25 in |
| AE2: | 0.97 | G: | 3.63 |
| L: | 10.88 in | AB: | 6.76 |
| U: | 1.25 in | AG: | 10.5 |
| T: | 2.438 | D: | 4.88 |
| V: | 4.26 in |
Technical Specifications
| Output Key: | 5/8 X 4.00 | Product Type: | Right Angle |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 4.27 |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Gear Type: | Worm | Series Code: | OE |
| Assembly: | Y-1 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 29.2 |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Model Code: | 52Y | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Diameter (in): | 2.438 in | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Bore Code: | 39 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 6598 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

