How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | G: | 3.63 |
| AA: | 15.19 | U: | 1.25 in |
| T: | 2.438 | D: | 4.88 |
| H: | 0.53 in | AB: | 6.76 |
| M: | 3.38 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| P: | 4.62 in | AF: | 0.38 |
| AE2: | 0.97 | AG: | 10.5 |
| LL: | 5.25 in |
Technical Specifications
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52Y | Series Code: | OE |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 2.438 in |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 2.91 | Assembly: | Y-1 |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Output Shaft Direction: | 1 | Bore Code: | 39 |
| Output Key: | 5/8 X 4.00 | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 5478 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

