How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| M: | 3.38 | AA: | 15.19 |
| H: | 0.53 in | V: | 4.26 in |
| I: | 7.5 in | AG: | 10.5 |
| LL: | 5.25 in | AB: | 6.76 |
| U: | 1.25 in | AE2: | 0.97 |
| D: | 4.88 | L: | 10.88 in |
| P: | 4.62 in | G: | 3.63 |
| T: | 2.5 | AF: | 0.38 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 19.4 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Series Code: | OE |
| Output Key: | 5/8 X 4.00 | Ratio: | 10:1 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Style: | Solid Shaft | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 10:1 | Model Code: | 52Y |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.500 in | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Bore Code: | 40 |
| Shaft Seal Material: | Viton | Assembly: | Y-1 |
| Output RPM: | 175 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 6508 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

