How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AF: | 0.38 |
| L: | 10.88 in | H: | 0.53 in |
| D: | 4.88 | AG: | 10.5 |
| U: | 1.25 in | G: | 3.63 |
| LL: | 5.25 in | M: | 3.38 |
| AE2: | 0.97 | V: | 4.26 in |
| I: | 7.5 in | P: | 4.62 in |
| T: | 2.5 | AA: | 15.19 |
| Center Distance (in): | 5.25 in |
Technical Specifications
| Output Shaft Direction: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Output Diameter (in): | 2.500 in | Output Key: | 5/8 X 4.00 |
| Assembly: | Y-1 | Series Code: | OE |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 19.4 |
| Center Distance (in): | 5.25 | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Output RPM: | 175 |
| Input Style: | Solid Shaft | Output Shaft: | Hollow Bore |
| Model Code: | 52Y | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Ratio: | 10:1 |
| Input Keyway: | 1/4 X 3.00 in | Bore Code: | 40 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |
| Output Torque Rating (in-lb): | 6508 in/lbs |

