How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 5.25 in |
| G: | 3.63 | AB: | 6.76 |
| V: | 4.26 in | AF: | 0.38 |
| T: | 2.5 | I: | 7.5 in |
| AA: | 15.19 | U: | 1.25 in |
| D: | 4.88 | LL: | 5.25 in |
| M: | 3.38 | P: | 4.62 in |
| AG: | 10.5 | AE2: | 0.97 |
| L: | 10.88 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Ratio Range: | 10:1 |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.500 in |
| Series Code: | OE | Service Factor: | 1 |
| Assembly: | Y-1 | Ratio: | 10:1 |
| Input HP @ 1750 RPM: | 19.4 | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Input Style: | Solid Shaft |
| Output RPM: | 175 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Bore Code: | 40 |
| Model Code: | 52Y | Output Key: | 5/8 X 4.00 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Series: | OE Series - Worm Gear Reducers | Output Torque Rating (in-lb): | 6508 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

