How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 4.88 |
| T: | 2.5 | AG: | 10.5 |
| AB: | 6.76 | I: | 7.5 in |
| U: | 1.25 in | G: | 3.63 |
| L: | 10.88 in | AF: | 0.38 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | P: | 4.62 in |
| LL: | 5.25 in | M: | 3.38 |
| AA: | 15.19 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 2.07 |
| Ratio Range: | 100:1 to 250:1 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.500 in | Ratio: | 100:1 |
| Shaft Seal Material: | Viton | Assembly: | Y-1 |
| Input Style: | Solid Shaft | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Center Distance (in): | 5.25 | Model Code: | 52Y |
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 3.00 in | Output RPM: | 17.5 |
| Bore Code: | 40 | Service Factor: | 1 |
| Output Key: | 5/8 X 4.00 | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 4646 in/lbs |

