How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | V: | 4.26 in |
| LL: | 5.25 in | G: | 3.63 |
| AB: | 6.76 | D: | 4.88 |
| I: | 7.5 in | M: | 3.38 |
| AG: | 10.5 | T: | 2.5 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| AA: | 15.19 | U: | 1.25 in |
| L: | 10.88 in | AF: | 0.38 |
| P: | 4.62 in |
Technical Specifications
| Input Diameter (in): | 1.25 in | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Gear Type: | Worm |
| Assembly: | Y-1 | Center Distance (in): | 5.25 |
| Bore Code: | 40 | Input Style: | Solid Shaft |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 2.07 |
| Output RPM: | 17.5 | Series Code: | OE |
| Output Key: | 5/8 X 4.00 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Model Code: | 52Y | Input Keyway: | 1/4 X 3.00 in |
| Ratio Range: | 100:1 to 250:1 | Output Diameter (in): | 2.500 in |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Ratio: | 100:1 | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |
| Output Torque Rating (in-lb): | 4646 in/lbs |

